MSP430FR5989 MSP430FR5989 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES | TI.com

MSP430FR5989 (ACTIVE)

MSP430FR5989 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES

Description

The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.

The MSP430 ULP FRAM portfolio consists of a diverse set of devices that feature FRAM, the ULP 16-bit MSP430 CPU, and intelligent peripherals targeted for various applications. The ULP architecture showcases seven low-power modes, which are optimized to achieve extended battery life in energy-challenged applications.

Features

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16-MHz Clock
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Ultra-Low-Power Modes
    • Active Mode: Approximately 100 µA/MHz
    • Standby (LPM3 With VLO): 0.4 µA (Typical)
    • Real-Time Clock (RTC) (LPM3.5): 0.35 µA (Typical) (1)
    • Shutdown (LPM4.5): 0.02 µA (Typical)
  • Ultra-Low-Power Ferroelectric RAM (FRAM)
    • Up to 128KB of Nonvolatile Memory
    • Ultra-Low-Power Writes
    • Fast Write at 125 ns per Word (64KB in 4 ms)
    • Unified Memory = Program + Data + Storage in One Single Space
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • 32-Bit Hardware Multiplier (MPY)
    • Three-Channel Internal Direct Memory Access (DMA)
    • RTC With Calendar and Alarm Functions
    • Five 16-Bit Timers With up to 7 Capture/Compare Registers Each
    • 16-Bit and 32-Bit Cyclic Redundancy Checker (CRC16, CRC32)
  • High-Performance Analog
    • Extended Scan Interface (ESI) for Background Water, Heat, and Gas Volume Measurement
    • 16-Channel Analog Comparator
    • 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold and up to 16 External Input Channels
    • Integrated LCD Driver With Contrast Control for up to 320 Segments
  • Multifunction Input/Output Ports
    • All P1 to P10 and PJ Pins Support Capacitive Touch Capability Without Need for External Components
    • Accessible Bit-, Byte- and Word-Wise (in Pairs)
    • Edge-Selectable Wakeup From LPM on Ports P1, P2, P3, and P4
    • Programmable Pullup and Pulldown on All Ports
  • Code Security and Encryption
    • 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor
    • True Random Number Seed for Random Number Generation Algorithm
  • Enhanced Serial Communication
    • eUSCI_A0 and eUSCI_A1 Support:
      • UART With Automatic Baud-Rate Detection
      • IrDA Encode and Decode
      • SPI
    • eUSCI_B0 and eUSCI_B1 Support:
      • I2C With Multiple-Slave Addressing
      • SPI
    • Hardware UART and I2C Bootloader (BSL)
  • Flexible Clock System
    • Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • 32-kHz Crystals (LFXT)
    • High-Frequency Crystals (HFXT)
  • Development Tools and Software
    • Free Professional Development Environments With EnergyTrace++™ Technology
    • Experimenter and Development Kits
  • Family Members
    • Device Comparison Summarizes the Device Variants and Available Packages Types
  • For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide

(1)RTC is clocked by a 3.7-pF crystal.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ultrasonic & performance sensing MCUs

 
Non-volatile memory (kB)
RAM (KB)
ADC
ADC: channels (#)
GPIO pins (#)
I2C
SPI
UART
Comparator channels (#)
Package Group
Approx. price (US$)
Timers - 16-bit
Bootloader (BSL)
Operating temperature range (C)
Package size: mm2:W x L (PKG)
Features
MSP430FR5989 MSP430FR5962 MSP430FR5964 MSP430FR5972 MSP430FR5992 MSP430FR5994 MSP430FR59941
128     128     256     64     128     256     256    
2     8     8     2     8     8     8    
12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR    
12     20     20     8     20     20     20    
48     68     68     51     68     68     68    
2     4     4     2     4     4     4    
4     8     8     4     8     8     8    
2     4     4     2     4     4     4    
12     16     16     8     16     16     16    
LQFP | 64
VQFN | 64    
LQFP | 64
LQFP | 80
NFBGA | 87
VQFN | 48    
LQFP | 64
LQFP | 80
NFBGA | 87
VQFN | 48    
LQFP | 64
VQFN | 64    
LQFP | 64
LQFP | 80
NFBGA | 87
VQFN | 48    
LQFP | 64
LQFP | 80
NFBGA | 87
VQFN | 48    
LQFP | 64
LQFP | 80
NFBGA | 87
VQFN | 48    
3.32 | 1ku     2.85 | 1ku     3.25 | 1ku     2.06 | 1ku     3.05 | 1ku     3.55 | 1ku     3.55 | 1ku    
5     6     6     5     6     6     6    
UART     UART     UART     UART     UART     UART     UART    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
87NFBGA: 36 mm2: 6 x 6 (NFBGA | 87)
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
87NFBGA: 36 mm2: 6 x 6 (NFBGA | 87)
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
80LQFP: 196 mm2: 14 x 14 (LQFP | 80)
87NFBGA: 36 mm2: 6 x 6 (NFBGA | 87)
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)