OPA348 1MHz, 45uA, RRIO, Single Op Amp | TI.com

OPA348 (ACTIVE)

1MHz, 45uA, RRIO, Single Op Amp

 

Special note

See the pin-to-pin TLV9001 op amp to attain improved Vos and noise performance for cost-sensitive applications.

Description

The OPAx348 series of amplifiers are single-supply, low-power, CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz, and a supply current of 45 µA, the OPAx348 series is useful for low-power applications on single supplies of 2.1 V to 5.5 V.

A low supply current of 45 µA and an input bias current of 0.5 pA, makes the OPAx348 series an optimal candidate for low-power applications such as smoke detectors and other high-impedance sensors.

The OPA348 is available in the miniature 5-pin SC70 (SOT), 5-pin SOT-23 (SOT), and 8-pin SO (SOIC) packages. The OPA2348 is available in 8-pin SOT-23 (SOT) and 8-pin SO (SOIC) packages, and the OPA4348 is offered in space-saving 14-pin TSSOP and 14-pin SO (SOIC) packages. The extended temperature range of –40°C to +125°C over all supply voltages offers design flexibility.

Features

  • Low IQ: 45 µA (Typical)
  • Rail-To-Rail Input and Output
  • Single Supply: 2.1 V to 5.5 V
  • Input Bias Current: 0.5 pA
  • Micro Size Packages:
    • 5-Pin SC70
    • 8-Pin SOT-23
    • 14-Pin TSSOP
  • Excellent Bandwidth-to-Power Consumption Trade-off
  • Number of Channels:
    • OPA348: 1
    • OPA2348: 2
    • OPA4348: 4

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
OPA348 Order now 1     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Catalog     -40 to 125     SC70 | 5
SOIC | 8
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
4     Small Size     10     82     10     CMOS    
OPA2348 Order now 2     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Catalog     -40 to 125     SOIC | 8
SOT-23 | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
4    
   
10     82     10     CMOS    
OPA2348-HIREL Samples not available 2     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Catalog     0 to 70         4    
   
10     82     10     CMOS    
OPA2348-Q1 Order now 2     2.1     5.5     1     0.5     In
Out    
5     0.045     35     Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     4    
   
10     82     10     CMOS    
OPA4348 Order now 4     2.1     5.5