OPA564-Q1 Automotive 1.5A, 24V, 17MHz, Power Operational Amplifier | TI.com

OPA564-Q1 (ACTIVE)

Automotive 1.5A, 24V, 17MHz, Power Operational Amplifier

Automotive 1.5A, 24V, 17MHz, Power Operational Amplifier - OPA564-Q1
Datasheet
 

Description

The OPA564-Q1 is a low-cost, high-current operational amplifier that is ideal for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor control applications.

The OPA564-Q1 operates from a single supply of 7V to 24V, or dual power supplies of ±3.5V to ±12V. In single-supply operation, the input common-mode range extends to the negative supply. At maximum output current, a wide output swing provides a 20VPP (IOUT = 1.5A) capability with a nominal 24V supply.

The OPA564-Q1 is internally protected against over-temperature conditions and current overloads. It is designed to provide an accurate, user-selected current limit. Two flag outputs are provided; one indicates current limit and the second shows a thermal over-temperature condition. It also has an Enable/Shutdown pin that can be forced low to shut down the output, effectively disconnecting the load.

The OPA564-Q1 is housed in a thermally-enhanced, surface-mount PowerPAD™ package (HSOP-20) with the choice of the thermal pad on either the top side or the bottom side of the package.

Features

  • Qualified for Automotive Applications
  • High Output Current: 1.5A
  • Wide Power-Supply Range:
    • Single Supply: +7V to +24V
    • Dual Supply: ±3.5V to ±12V
  • Large Output Swing: 20VPP at 1.5A
  • Fully Protected:
    • Thermal Shutdown
    • Adjustable Current Limit
  • Diagnostic Flags:
    • Over-Current
    • Thermal Shutdown
  • Output ENABLE/SHUTDOWN Control
  • High Speed:
    • Gain-Bandwidth Product: 17MHz
    • Full-Power Bandwidth at 10VPP: 1.3MHz
    • Slew Rate: 40V/µs
  • Diode for Junction Temperature Monitoring
  • HSOP-20 PowerPAD Package
    (Bottom- and Top-Side Thermal Pad Versions)
  • APPLICATIONS
    • Powerline Communications
    • Valve, Actuator Driver
    • VCOM Driver
    • Motor Driver
    • Audio Power Amplifier
    • Power-Supply Output Amplifier
    • Test Equipment Amplifier
    • Transducer Excitation
    • Laser Diode Driver
    • General-Purpose Linear Power Booster

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Power op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) Output current (Typ) (mA) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) CMRR (Typ) (dB) Rail-to-rail Architecture
OPA564-Q1 Order now 1     7     24     1500     17     40     20     10     39     Adj Current Limit
Shutdown    
Automotive     -40 to 125     SO PowerPAD | 20     20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)     100     80     In to V-     FET    
OPA564 Order now 1     7     24     1500     17     40     20     10     39     Adj Current Limit
Shutdown    
Catalog     -40 to 85     HSOP | 20
SO PowerPAD | 20    
20HSOP: 133 mm2: 10.405000000000001 x 12.825 (HSOP | 20)
20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)    
100     90     In to V-     FET