OPA206

ACTIVE

Low-power (240 µA) low-noise (8 nV/√Hz) precision e-trim™ op amp with super-beta inputs and OVP

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.025 GBW (typ) (MHz) 3.6 Features Overvoltage protection, Super Beta, e-Trim™ Slew rate (typ) (V/µs) 3.2 Rail-to-rail Out Offset drift (typ) (µV/°C) 0.08 Iq per channel (typ) (mA) 0.22 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 500 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1.4 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2 THD + N at 1 kHz (typ) (%) 0.0004
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.025 GBW (typ) (MHz) 3.6 Features Overvoltage protection, Super Beta, e-Trim™ Slew rate (typ) (V/µs) 3.2 Rail-to-rail Out Offset drift (typ) (µV/°C) 0.08 Iq per channel (typ) (mA) 0.22 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 500 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1.4 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2 THD + N at 1 kHz (typ) (%) 0.0004
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated input overvoltage protection up to ±40 V beyond supplies
  • e-trim™ operational amplifier performance
    • Low offset voltage: 25 µV (max)
    • Low offset voltage drift: ±0.5 µV/°C (max)
  • Super beta inputs
    • Input bias current: 500 pA (max)
    • Input current noise: 110 fA/√ Hz
  • Low noise
    • 0.1-Hz to 10-Hz: 0.2 µV PP
    • Voltage noise: 8 nV/√ Hz
  • A OL, CMRR, and PSRR: > 124 dB (full temperature range)
  • Gain bandwidth product: 3.6 MHz
  • Low quiescent current: 240 µA (max)
  • Slew rate: 4 V/µs
  • Overload power limiter
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Wide supply: 4.5 V to 36 V
  • Temperature range: –40°C to +125°C
  • Integrated input overvoltage protection up to ±40 V beyond supplies
  • e-trim™ operational amplifier performance
    • Low offset voltage: 25 µV (max)
    • Low offset voltage drift: ±0.5 µV/°C (max)
  • Super beta inputs
    • Input bias current: 500 pA (max)
    • Input current noise: 110 fA/√ Hz
  • Low noise
    • 0.1-Hz to 10-Hz: 0.2 µV PP
    • Voltage noise: 8 nV/√ Hz
  • A OL, CMRR, and PSRR: > 124 dB (full temperature range)
  • Gain bandwidth product: 3.6 MHz
  • Low quiescent current: 240 µA (max)
  • Slew rate: 4 V/µs
  • Overload power limiter
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Wide supply: 4.5 V to 36 V
  • Temperature range: –40°C to +125°C

The OPA206, OPA2206, and OPA4206 ( OPAx206) are the next generation of the industry-standard OPAx277 family with the added feature of input overvoltage protection. These precision, bipolar, e‑trim ™ op amps with super-beta inputs use TI’s proprietary trimming technology to achieve an input offset voltage of ±4 µV (typical) and an input offset voltage drift of ±0.08 µV/°C (typical). The input overvoltage protection activates when the input signal exceeds the supply range and protects up to 40 V beyond either supply. This feature eliminates the need for external circuitry to prevent amplifier damage, thereby reducing size and costs.

The OPAx206 provide a speed-to-power ratio of 3.6 MHz for a mere 220 µA (typical). These devices also achieve a low voltage noise density of only 8 nV/√ Hz at 1 kHz. The super-beta inputs of the OPAx206 have a very low input bias current of 100 pA (typical) and a current noise density of 110 fA/√ Hz.

The high performance of the OPAx206 make these devices an excellent choice for systems requiring high precision and low power consumption, such as high-density analog input modules in programmable logic controllers, field and portable instrumentation systems, and source measurement units. The OPA205 and OPA2205 are related devices with the same op amp core without the input protection, but with improved broadband noise (7.2 nV/√ Hz).

The OPA206, OPA2206, and OPA4206 ( OPAx206) are the next generation of the industry-standard OPAx277 family with the added feature of input overvoltage protection. These precision, bipolar, e‑trim ™ op amps with super-beta inputs use TI’s proprietary trimming technology to achieve an input offset voltage of ±4 µV (typical) and an input offset voltage drift of ±0.08 µV/°C (typical). The input overvoltage protection activates when the input signal exceeds the supply range and protects up to 40 V beyond either supply. This feature eliminates the need for external circuitry to prevent amplifier damage, thereby reducing size and costs.

The OPAx206 provide a speed-to-power ratio of 3.6 MHz for a mere 220 µA (typical). These devices also achieve a low voltage noise density of only 8 nV/√ Hz at 1 kHz. The super-beta inputs of the OPAx206 have a very low input bias current of 100 pA (typical) and a current noise density of 110 fA/√ Hz.

The high performance of the OPAx206 make these devices an excellent choice for systems requiring high precision and low power consumption, such as high-density analog input modules in programmable logic controllers, field and portable instrumentation systems, and source measurement units. The OPA205 and OPA2205 are related devices with the same op amp core without the input protection, but with improved broadband noise (7.2 nV/√ Hz).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA205 ACTIVE Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise Similar device without overvoltage protection and slightly better noise

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet OPAx206 Input-Overvoltage-Protected, 4-µV, 0.08-µV/°C, Low-PowerSuper Beta, e-trim™ Operational Amplifiers datasheet (Rev. E) PDF | HTML 07 Dec 2023
Circuit design Bipolar-to-Unipolar Level Translator Circuit, ±12 V to 0 V to 5 V PDF | HTML 18 Dec 2023
White paper Op Amp Input and Output Swing Limitations PDF | HTML 07 Dec 2023
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. C) PDF | HTML 13 Apr 2021

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos